Nameplate
The following figure shows an example of a nameplate:
[1] | Product label with QR code |
[2] | UKCA marking |
[3] | CE marking |
[4] | Marking for WEEE Directive |
[5] | China RoHS marking |
[6] | UL marking (devices with SCM-B-C... heat sink) |
[7] | UR marking (devices without SCM-B-P... heat sink) |
Depending on the design, the following information is listed on the nameplate:
Value | Specification |
|---|---|
Type | Type designation |
SO# | Serial number |
P# | Part number |
Vin | Input voltage |
Iin | Input current |
Vout | Output voltage |
Iout | Output current |
IMax | Axis peak current |
T | Ambient temperature |
P | Performance |
IP | Degree of protection |