Installing several devices next to one another

  • Required material: Accessories SCM-Z-005, part number: 28280245
  • Required tool: Torx-20 screwdriver
  1. Apply the drilling dimensions from the dimension drawing several times at a distance of 89 mm from the mounting plate/companion structure.
  2. Proceed as when installing the device from the front or rear.
  3. Loosen the M4 and M6 screws from the existing copper rails on the device.
  4. To connect the devices, insert the copper rails from the accessories for the DC link connection. Tighten the copper rails.
  5. Tighten the M6 screws with a tightening torque of 3.1 – 3.5 Nm.
  6. Tighten the M4 screws with a tightening torque of 0.6 – 0.8 Nm.

[1]

M6 screws (2 ×)

[2]

Copper rails (2 ×)

[3]

M4 screws (2 ×)

In the case of devices with a heat sink or an asymmetrical arrangement of the devices, you must connect the devices in a suitable manner using appropriate cables and cable cross sections or suitable copper rails. In these cases, you can also connect the devices separately.