Safe digital inputs
F-DI00 – F-DI03 | Value/description |
|---|---|
Features | DC 24 V input pursuant to EN 61131-2, type 3 |
Signal level |
|
Reference ground | GND |
Input current | ≤ 15 mA |
Input resistance | ≤ 4 kΩ at DC 24 V |
Input filter time, parameterizable | 4 ms – 250 ms |
Permitted cable length | 30 m |
Fault response time for single-pole connection | No greater than the response time without error |
Edge steepness of input signal | > 120 V/s |
Input capacitance | < 500 pF |