General
Unit | MDX91A-....-5.3-4-.. | |||
|---|---|---|---|---|
Size | 8 | |||
Type | 3800 | 4700 | 5880 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "Power consumption 24 V" and "Power section nominal power loss". | W | Not available | ||
Power consumption 24 V | W | Not available | ||
Power section interference suppression | – | Basic interference suppression integrated | ||
PE connection | – | M12 bolt | ||
Permitted number of times power may be switched on/off per minute | min-1 | 1 | ||
Minimum switch-off time for power off | s | 10 | ||
Mass | kg | Not available | ||