Setting FSoE master SCU-1/EC in the SafePLC2 configuration tool
The devices with the MOVISAFE ® CS..A safety options are implemented and available as of version SafePLC2 1.7.1.8081.
Proceed as follows:
- Start the SafePLC2 configuration tool.
- Integrate a corresponding FSoE master into the project.

- The devices are available in the library under [Slaves] > [Axis]. Add a device into the project according to the wiring diagram.

- Select the profile matching the safety option used.

- Make the required settings.

- "Slave address" choice box
- Here you select the FSoE address specified in the "Assist CS.." parameterization tool in MOVISUITE®.
- "Watchdog" choice box
- Transmission is monitored via timers (watchdog) that are checked in each FSoE station in the network. In this way, an interruption in the transmission can be reliably detected. Default: 200 ms. Recommended: 250 ms.
- "Connection ID" choice box
- Set this value to "1".
- "RT Ethernet Bus" drop-down list
- The clock-synchronous EtherCAT® is connected to the SCU at "ECAT in" and "ECAT out". Choose "ECAT".
- "Application Parameter Length" choice box
- Set this value to "4".
- "Parameter CRC" choice box
- For this value, refer to MOVISUITE® once you have successfully parameterized the CS..A safety option using the "Assist CS.." parameterization tool.
- Call up the function block diagram.
- After creating the appropriate profile, transfer this profile to the function block diagram of the SafePLC2 configuration tool using the corresponding green arrow.

- In the function block diagram of the SafePLC2 configuration tool, you now have access to all available safety sub-functions of the safety option.

- Load the configuration into the FSoE master module SCU.
Additional information



