Encoder cable with M23 and D-sub
Motor side | Inverter side |
Fixed installation |
Cable carrier installation | |
|---|---|---|---|---|
Connector type | Cable cross section | Connector type | Part number | |
M23 | 5 × 2 × 0.25 mm2 + 2 × 0.5 mm2 | D-sub 15 | 13602659 | 13623206 |
5 × 2 × 0.25 mm2 + 2 × 0.5 mm2 | 28111435 | 28111443 | ||
4 × 2 × 0.25 mm2 + 2 × 0.5 mm2 | 13621998 | 18195393 | ||

