Motor extension cables ../SM..
| Motor side |
| Inverter side | Fixed installation | Cable carrier installation |
---|---|---|---|---|---|
Cable type | Connector type/ | Cable cross section | Connector type/ | Part number | |
Motor extension cable | SM1 / M23 SpeedTec-ready | 4 × 1.5 mm2 | SM1 / M23 SpeedTec-ready | – | 13332457 |
4 × 2.5 mm2 | – | 13332465 | |||
4 × 4 mm2 | – | 13332473 | |||
SMB / M40 SpeedTec-ready | 4 × 6 mm2 | SMB / M40 SpeedTec-ready | – | 13350021 | |
4 × 10 mm2 | – | 13350048 | |||
4 × 16 mm2 | – | 13350056 | |||
SMC / M58 SpeedTec-ready | 4 × 16 mm2 | SMC / M58 SpeedTec-ready | – | 18156819 | |
4 × 25 mm2 | – | 18156827 | |||
4 × 35 mm2 | – | 18156835 |