Technical data
Line choke | Unit | ND0070-503 | ND0160-503 | ND0300-503 | ND0420-503 | ND0910-503 | ND1800-503 | ND3000-503 |
|---|---|---|---|---|---|---|---|---|
Part number | – | 17984173 | 17984181 | 17983800 | 17983819 | 17987520 | 17987539 | 18001211 |
Nominal line voltage (according to EN 50160) Uline | V | 3 × AC 230 – 500 | ||||||
Line frequency fline | Hz | 50 – 60 ±5% | ||||||
Nominal current IN | A | 7 | 16 | 30 | 42 | 91 | 180 | 300 |
Nominal inductance | mH | 0.36 | 0.2 | 0.1 | 0.045 | 0.035 | 0.018 | 0.05 |
Nominal power loss | W | 4 | 9 | 11 | 13 | 53 | 116 | 280 |
Ambient temperature ϑamb | °C | -10 – 45 | ||||||
Connection contact | – | Screw terminal | M12 bolt | |||||
Cross section | mm2 | 0.2 – 4 | 0.2 – 10 | 2.5 – 16 | 10 – 50 | 10 – 120 | – | |
Tightening torque | Nm | 0.5 – 1 | 1.2 – 2 | 2.5 | 3.5 – 6 | 12 – 20 | 30 | |
PE connection contacts | – | M4 screw | M5 screw | M8 bolt | M10 bolt | 2 × M10 bolts | ||
Tightening torque PE | Nm | 1.5 | 3 | 12 | 20 | |||
Degree of protection according to EN 60529 | – | IPXXB | IPXXA | IPXXA with terminal cover provided | ||||
Mass | kg | 0.5 | 1.3 | 1.95 | 1.82 | 4.4 | 10 | 36 |