Technical data
Line filter | Unit | NF0055-503 | NF0120-503 | NF0220-503 | NF0420-513 | NF0910-523 | NF1800-523 | NF2700-503 |
|---|---|---|---|---|---|---|---|---|
Part number | – | 17984319 | 17984270 | 17984300 | 17983789 | 17987504 | 17987865 | 18000576 |
Nominal line voltage (according to EN 50160) Uline | V | 3 × AC 230 – 500 V | ||||||
Line frequency fline | Hz | 50 – 60 ±5% | ||||||
Nominal current IN | A | 5.5 | 12 | 22 | 42 | 91 | 180 | 270 |
Nominal power loss | W | 4 | 6 | 30 | 30 | 51.5 | 89 | 103 |
Ambient temperature ϑamb | °C | 0 – 45 | ||||||
Connection contact | – | Cage clamp terminals | Screw terminal | M12 bolt | ||||
Cross section | mm2 | max. 6 | 2.5 – 16 | 10 – 50 | 16 – 120 | – | ||
Tightening torque | Nm | - | 2 – 4 | 3.5 – 6 | 12 – 20 | 14 – 20 | ||
PE connection contact | – | M4 screw | M5 screw | M6 bolt | M8 bolt | M10 bolt | M12 bolt | |
Tightening torque PE | Nm | 1.5 | 3 | 6 | 12 | 23 | 30 | |
Degree of protection according to EN 60529 | – | IP20 | IP00 | |||||
Mass | kg | 1 | 1 | 1.4 | 3 | 5 | 9 | 13.2 |