Using the line contactor
Proceed as follows:
- Always place the line contactor before the line filter (if present).
- Use at least one contactor of utilization category AC‑3 (EN 60947-4-1) as a line contactor.
- NOTICE! Failing to observe the minimum switch-off time of the line contactor can cause material damage. Irreparable damage to the inverter or unforeseen malfunctions. After switching off the voltage supply, keep it switched off for at least 10 s.
- Do not switch the voltage supply on or off more often than once per minute.
- Do not use the line contactor for jog mode, but only for switching the inverter on and off.
The following table provides an overview of when a line contactor is required. Observe the notes on the required protective measures for the braking resistor used in the product manual > chapter Protection against thermal overload of the braking resistor.
Inverter | Braking resistor | Protective element/ | Line contactor |
---|---|---|---|
Sizes 1 – 3 | No braking resistor | - | No |
BW... flat design | - | No | |
BW... as PTC | - | No | |
BR… | External bimetallic relay | Yes | |
BW...-T | External bimetallic relay | Yes | |
From size 4 | No braking resistor | - | No |
BW... flat design | - | No | |
BW... as PTC | - | No | |
BR… | External bimetallic relay | No | |
BW...-T | Temperature contact | No |
If a braking resistor is connected to the inverter from size 4 without using a line contactor, an external DC 24 V voltage supply must be provided on the inverter.