General
Unit | Specification | |
|---|---|---|
Part number | – | 28229479 |
Supported encoders, | – | sin/cos encoder 1 Vpp (differential), max. 100 m TTL encoder (differential), max. 100 m TTL encoder EK8R (differential), max. 300 m HTL encoder 12/24 V (differential), max. 200 m HTL encoder ES7C, EG7C, EK8C, max. 300 m HIPERFACE® encoder with sin/cos signals 1 Vpp, max. 100 m SEW-EURODRIVE encoder (RS485) with sin/cos signals 1 Vpp, max. 100 m Encoder with RS422 signals, max. 100 m EnDat-2.1 encoder with sin/cos signals 1 Vpp, max. 100 m SSI encoder with or without sin/cos signals 1 Vpp, max. 100 m CANopen encoder, max. 100 m |
Power consumption 24 V | W | 0.8 |
Maximum power consumption 24 V (including encoder supply) | W | 12.8 |
Maximum input frequency | kHz | HTL/TTL: 250 |
Temperature sensors with evaluation capability | – | PTC thermistor, bimetallic temperature switch, KTY84 – 130, Pt1000 |
Connection | – | D‑sub plug connector, 15‑pin socket contact |