PROFIsafe版本2.6
安全选件CSB..A需要PROFIsafe报文部分总共9个字节的输入数据和8个字节的输出数据,以进行安全通讯,并将其占用在过程图像中。其中4个字节的输入数据和3个字节的输出数据用于实际安全I/O数据(F有效数据)。利用安全选件CSB..A通过PROFIsafe进行数据交换时,需要使用名称为F-I/O模块(4/3字节)V2.6的模块。
安全选件CSS..A和CSA31A需要PROFIsafe报文部分总共11个字节的输入数据和10个字节的输出数据,以进行安全通讯(带配置文件类型“技术”),并将其占用在过程图像中。其中6个字节的输入数据和5个字节的输出数据用于实际安全I/O数据(F有效数据)。通过带安全选件CSS21A、CSS31A和CSA31A的PROFIsafe进行数据交换时,需要使用名称为F-I/O模块(6/5字节)V2.6的模块。
安全选件CSS..A和CSA31A需要PROFIsafe报文部分总共17个字节的输入数据和10个字节的输出数据,以进行安全通讯(带配置文件类型“系统”),并在过程图像中占据这些位置。其中12个字节的输入数据和5个字节的输出数据用于实际安全I/O数据(F有效数据)。通过带安全选件CSS21A、CSS31A和CSA31A的PROFIsafe进行数据交换时,需要使用名称为F-I/O模块(12/5字节)V2.6的模块。
根据PROFIsafe通讯,剩余的5个字节用于报文备份。