Brakemotor extension cable ../SB.. for /BK, /BZD and /BZ brakes
| Motor side |
| Inverter side |
Fixed |
Cable carrier |
---|---|---|---|---|---|
Cable type | Connector type/ | Cable cross section | Connector type/ | Part number | |
Brakemotor extension cable for BK../BZ..D/BZ.. brakes | SB1 / M23 SpeedTec | 4 × 1.5 mm2 + 3 × 1 mm2 | SM1 / M23 SpeedTec | – | 28125479 |
4 × 2.5 mm2 + 3 × 1 mm2 | – | 28125487 | |||
4 × 4 mm2 + 3 × 1 mm2 | – | 28125495 | |||
SBB / M40 SpeedTec | 4 × 6 mm2 + 3 × 1.5 mm2 | SMB / M40 SpeedTec | – | 28125509 | |
4 × 10 mm2 + 3 × 1.5 mm2 | – | 28125517 | |||
4 × 16 mm2 + 3 × 1.5 mm2 | – | 28125525 |