IT security of the environment
For drive and control components that are integrated in a network (e.g. fieldbus or Ethernet network), settings can even be made from more remote locations. This entails the risk of a parameter change not being visible externally, resulting in unexpected – but not uncontrolled – system behavior, and this may impact negatively on operational safety and reliability, system availability or data security.
Ensure that unauthorized access is prevented, particularly with respect to Ethernet-based networked systems and engineering interfaces. Using IT‑specific security standards, such as network segmentation, adds to the protection of access to the ports. For an overview of the ports and of the services provided by the communication interfaces, refer to Online Support. The IT security of the product is only guaranteed when used in an environment secured by defense-in-depth strategies.
Ensure that clear responsibility for security is ensured during operation. SEW‑EURODRIVE recommends an IT security management system in accordance with ISO/IEC 27001 and ISO/IEC 62443‑2‑4.