Field wiring power terminals
- Use 60/75 °C copper wire only.
- Tighten terminals to in-lbs (Nm) as follows:
Connection | Tightening torque in-lbs (Nm) | ||||||||
---|---|---|---|---|---|---|---|---|---|
Frame size | |||||||||
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | ||
Line connection | X1 | 4.4 – 5.3 | 15.0 – 15.9 | 75.2 – 84.1 | 88.5 – 132.8 | 123.9 – 177.0 | |||
Motor and braking resistor terminal | X2 | ||||||||
PE connection | – | 10.6 – 13.3 | M4: 10.6 – 13.3 | 22.1 – 26.6 | |||||
Terminal screw for TN/IT systems | EMC | 8.9 – 10.6 | |||||||
Fastening of cards | – | 5.3 – 7.1 |