General information
Safety notes
Product description
Technical data
Project planning of the device
Project planning for functional safety
Prefabricated cables
Device structure
Mechanical installation
Electrical installation
Startup
Operation
Service
Inspection and maintenance
Appendix
Address list
General information
loading...
Safety notes
loading...
Product description
loading...
Technical data
loading...
Project planning of the device
SEW-Workbench
Schematic workflow for project planning
Control mode
FCB concept
Drive selection
Recommendations for motor and inverter selection
Motor/inverter characteristic curves
Inverter selection
Braking resistor selection
Supply system cables and motor cables
EMC-compliant installation according to EN 61800-3
Line components
Components on the output side
24 V supply voltage selection
Energy-saving functions
UL-compliant installation
Control mode
loading...
FCB concept
loading...
Drive selection
loading...
Recommendations for motor and inverter selection
loading...
Inverter selection
loading...
Braking resistor selection
loading...
Supply system cables and motor cables
loading...
EMC-compliant installation according to EN 61800-3
loading...
Line components
loading...
Components on the output side
loading...
24 V supply voltage selection
loading...
Energy-saving functions
loading...
UL-compliant installation
Field wiring power terminals
Short circuit current rating
Branch circuit protection
Motor overload protection
Surrounding air temperature rating
Derating
Other ratings
Wiring diagrams
Project planning for functional safety
loading...
Prefabricated cables
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
loading...
Startup
loading...
Operation
loading...
Service
loading...
Appendix
loading...
Other ratings
Type rating
Open type
Pollution degree
2
Max. altitude
2000 m
❮
❯
MOVIDRIVE® technology
Language
Deutsch
English
Brasileiro
Español
汉语
Français
SEW-EURODRIVE
Home
Project planning of the device
UL-compliant installation
Other ratings