Dimension drawings and dimensions
Output choke | Main dimensions in mm | Mounting dimensions in mm | Connection | |||||
---|---|---|---|---|---|---|---|---|
A | B | C | E | a | b | d | PE | |
HD0125-503 | 153 | 62.5 | 72.5 | 151 | 138 | 40 | 5.5 | M6 |
HD0240-503 | 173 | 92.5 | 82.5 | 178 | 158 | 65 | 5.5 | M6 |
HD0460-503 | 185 | 122.5 | 112.5 | 189 | 170 | 90 | 5.5 | M6 |
HD1000-503 | 255 | 116 | 143.5 | 265 | 240 | 82 | 6.5 | M8 |
HD2000-503 | 300 | 178 | 175 | 330 | 286 | 120 | 6.5 | M10 |
Output choke | Main dimensions in mm | Mounting dimensions in mm | Connection | ||||||
---|---|---|---|---|---|---|---|---|---|
A | B | C | E | a | b | d | e | PE | |
HD6000-503 | 300 | 260 | 116 | 395 | 240 | 240 | 13 | 13 | M12 |