Wire resistor
Braking resistor | Main dimensions in mm | Mounting dimensions in mm | Cable gland | |||||
---|---|---|---|---|---|---|---|---|
A | B | C | a | b | d | x | ||
BW100-006-T | 549 | 92 | 125 | 430 | 80 | 6.5 | 8 | M25 + M12 |
BW047-010-T | 749 | 92 | 125 | 630 | 80 | 6.5 | 8 | M25 + M12 |
BW147-T | 549 | 185 | 125 | 430 | 150 | 6.5 | 8 | M25 + M12 |
BW247-T | 749 | 185 | 125 | 630 | 150 | 6.5 | 8 | M25 + M12 |
BW027-016-T | 649 | 185 | 125 | 530 | 150 | 6.5 | 8 | M25 + M12 |
BW027-024-T | 649 | 275 | 125 | 530 | 240 | 6.5 | 8 | M25 + M12 |
BW015-016 | 649 | 185 | 125 | 530 | 150 | 6.5 | 8 | M25 |
BW010-024 | 649 | 275 | 125 | 530 | 240 | 6.5 | 8 | M25 |