Energy storage discharge (StorageDischarger)

HEX

DEC

Error response

Meaning

Cause

Solution

16#9022

36898

Error message

+ emergency stop (10)

Error – the braking resistor is not configured correctly and the operating mode is selected.

The resistance value of the braking resistor is ≤ 0 Ω or the electrical continuous power is ≤ 0 W.

Configure the braking resistor correctly in MOVISUITE® with the required information on the nameplate.

16#9023

36899

Error message

+ emergency stop (10)

Error – high power: The discharge function block currently converts a power that is at least 10% higher than the continuous power of the braking resistor.

The resistance value of the braking resistor is small and the configured continuous power is very low.

Selection error: Install another braking resistor.

16#19020

102432

 

Warning – high power: The discharge function block currently converts a power that is at least 10% higher than the continuous power of the braking resistor.

Very high voltage in the storage unit with low resistance value and low continuous power

For simple discharge, no problem at first. However, if the warning is permanently present, use a correctly designed braking resistor.