Module description

Introduction

The Power and Energy Solutions product range expands SEW-EURODRIVE’s current line of MOVIDRIVE® modular inverters to include intelligent power and energy management components. In addition to hardware components, the product range includes the MOVIKIT® modular system with software modules for optimum integration at the control software level.

The following figure provides an overview of the software modules of the MOVIKIT® Power and Energy Solutions modular system:

MOVIKIT® DirectMode is primarily designed for applications without energy storage units and provides the user with the following functions, among others:

  • Operating the MDP92A and MDE90A devices from the MOVI-C® CONTROLLER
  • Setting a state of charge in the DC link
  • Reading measured values from the devices for use in the IEC program

INFORMATION

The automatic code generation automatically integrates all blocks required for operation.

Operating modes

MOVIKIT® provides the following operating modes:

  • State of charge control (StateOfChargeControl)
  • Operating mode for regulating a specific state of charge in the DC link or energy storage unit by means of a connected device.
  • Automatic mode (automatic)
  • Operating mode for fully automatic operation of the device. The operating mode automatically establishes operational readiness and operates the DC link without external intervention.

For further information, refer to chapter Operating modes.

Additional functions

MOVIKIT® offers the following additional functions with the automatic code generation function in the main function block:

  • Power monitoring
  • Additional function for monitoring and displaying all power flows in the Power and Energy Solutions system, such as axis power, input power or 24 V consumers.

For further information, refer to chapter Additional functions.