Configuring a project
The following figure shows the described project setup for connecting 4 axis group members. Create such a project in MOVISUITE®.
Configure the encoder evaluation of the exes as follows when doing this:
Level | Name of level | Basic settings: | Encoder evaluation: |
|---|---|---|---|
1 | Higher-order | Do not activate an external encoder | Motor encoder and low-resolution EtherCAT® encoder |
2 | Subordinate | Do not activate an external encoder | Motor encoder |
3 | Subordinate | Configure a drive train with an external encoder | Activate position evaluation at the motor encoder in the drive train |
The external encoder must be incorporated via the separate MOVIKIT® EncoderInterface ("EncoderInterface"). The MOVIKIT® EncoderInterface does not require any additional license, and must be positioned on the left next to the MOVIKIT® StackerCrane (see figure). Configure the MOVIKIT® EncoderInterface as follows:
Parameter | Value |
|---|---|
Type | Advanced |
Axis name | Axis with external encoder |
Number of decimal places | Same number as associated MultiMotion axis |
Generate the IEC project with MOVISUITE® after completing the configuration. See also Generating an IEC project.
