Analog outputs CIO21A

Specification

Quantity

2

Short-circuit protection

Yes

Output type

Analog voltage output AOV2/AOV3
Analog current output AOC2/AOC3

Voltage output

Range of values: -10 – +10 V, max. 10 mA
Resolution: 12 bit
Tolerance: ±5%
Load resistance: ≥1 kΩ
Capacitive load: ≤ 300 nF
Inductive load: ≤ 500 μH
Reset status: 0 V

Current output

Range of values: 0 – 20 mA; 4 – 20 mA
Resolution: 11 bit
Tolerance: ±3%
Load resistance: 500 Ω
Capacitive load: ≤ 300 nF
Inductive load: none
Reset status: 0 mA