ProfileGeneration

Code

Meaning

16#7600

Illegal value range for software limit switches

16#7601

Illegal value range for modulo limits

16#7602

Illegal value range for initialization position

16#7603

Illegal value range for reference offset

16#7604

Reference offset outside modulo limits

16#7605

Illegal value range for homing position

16#7606

Impermissible modulo mode

16#7607

Axis is not referenced

16#7608

Illegal value range for target position

16#7609

Illegal value range for travel distance

16#760A

Target position beyond software limit switches

16#760B

Illegal value range for stop position

16#760C

Number of decimal places of master position too large

16#760D

Illegal value range for modulo limits of master position

16#760E

Illegal value range for modulo limits of slave position

16#760F

Illegal value range for numerator/denominator

16#7610

Illegal value range for master position

16#7611

Illegal value range for master time factor

16#7612

Illegal value range for slave time factor

16#7613

Positive software limit switch hit

16#7614

Negative software limit switch hit

16#7615

Application limit deceleration exceeded

16#7616

Application limit acceleration exceeded

16#7617

Application limit positive speed exceeded

16#7618

Application limit negative speed exceeded

16#7619

Missing interface connection

16#761A

Internal error of profile generator

16#761B

Failure to read configuration data

16#761C

Invalid license