ToPG
Mean value of the actual values of all subordinate axis group members transmitted to the profile generator via the PositioningInterpolated interface.
The dynamic parameters are scaled in user units.
Variable name | Description |
---|---|
xActive | Data type – BOOL |
| |
lrPosition | Data type: LREAL – Floating-point number |
Position | |
lrVelocity | Data type: LREAL – Floating-point number |
Speed (velocity) | |
lrAcceleration | Data type: LREAL – Floating-point number |
Acceleration | |
lrTorque | Data type: LREAL – Floating-point number |
Torque in percent of the nominal motor torques | |
xReferenced | Data type – BOOL |
| |
xSetpointActive | Data type – BOOL |
|