Control word 1

Control word 1 – Cyclic data bits of the AS-Interface

DO

(AS-
Interface)

PA1PA data word 1

(Device)

Function

Usable data width of the AS-interface
Slave profile

DO 0

0

Positive direction of rotation

4 bits

8 bits

DO 1

1

Negative direction of rotation

DO 2

2

Potentiometer f2

DO 3

3

Output stage enable/fault reset

DO 4

4

Fixed speed setpoint bit 0

 

DO 5

5

Fixed speed setpoint bit 1

DO 6

6

FCB 13 Stop at application limit

DO 7

7

Release brake/deactivate DynaStop® with FCB 01

–

8

No function

–

9

No function

–

10

No function

–

11

No function

–

12

No function

–

13

No function

–

14

No function

–

15

No function