Micro DLC with REC5 radio modem

Devices with the following type designations:

  • PHC..A-..-W42A-..
  • PHE..A-..-..W.A-00

Access via fieldbus and engineering interface

Service

Port

Protocol

Factory setting

Authentication

@CHIPTOOL scan port

8001

UDP

Active

No

DHCP client

68

UDP

Active

No

Engineering

17784

UDP

Active

Yes

FTP server

21

TCP

Active

Yes

SEWOS loader

  • Parameter and diagnostics data

5200

UDP

Active

No

  • Log event retrieval

5210

UDP

Active

No

  • Software download

5500

UDP

Active

No

  • Service auto test

11369

UDP

Active

No

  • Status data

53117

TCP

Active

No

SSH server

22

TCP

Active

Yes

Telnet server

23

TCP

Active

Yes

TFTP client

69

UDP

Active

No

Web server

80

TCP

Active

No