Motor assignment of MOVIMOT® advanced DR2C..
The following table shows the available assignment variants of MOVIMOT® advanced with a DR2C. energy-efficient motor:
2000 min-1 speed class
Motor type | Decentralized inverter (electronics cover) | |||||
|---|---|---|---|---|---|---|
|
| Size 1
| Size 1
| |||
IN | 2.0 A | 2.5 A | 3.2 A | 4.0 A | 5.5 A | |
0020 | 0025 | 0032 | 0040 | 0055 | ||
DR2C71MS..A4 | Ma | 3.3 Nm |
|
|
|
|
3.7 Nm | 4.3 Nm |
|
|
| ||
DR2C71M..A4 |
| 4.9 Nm |
|
|
| |
| 5.1 Nm | 6.3 Nm | 6.7 Nm |
| ||
DR2C80MK..A4 |
|
|
| 7.1 Nm |
| |
|
|
| 7.8 Nm | 9.0 Nm | ||
DR2C80M..A4 |
|
|
|
| 10.8 Nm | |
|
|
|
| 11.6 Nm | ||
3000 min-1 speed class
Motor type | Decentralized inverter (electronics cover) | |||||
|---|---|---|---|---|---|---|
|
| Size 1
| Size 1
| |||
IN | 2.0 A | 2.5 A | 3.2 A | 4.0 A | 5.5 A | |
0020 | 0025 | 0032 | 0040 | 0055 | ||
DR2C71MS..A4 | Ma |
|
| 3.5 Nm |
|
|
|
| 4.3 Nm |
|
| ||
DR2C71M..A4 |
|
|
| 5.3 Nm |
| |
|
|
| 5.4 Nm | 6.7 Nm | ||
DR2C80MK..A4 |
|
|
|
| 7.2 Nm | |
|
|
|
|
| ||
DR2C80M..A4 |
|
|
|
|
| |
|
|
|
|
| ||
| equivalent to IE5 energy efficiency class |
| equivalent to < IE5 energy efficiency class |


