Motor assignment of MOVIMOT® advanced DRN..
The following table shows the available assignment variants of MOVIMOT® advanced with a DRN.. asynchronous motor:
Motor type | Decentralized inverter (electronics cover) | |||||
|---|---|---|---|---|---|---|
|
| Size 1
| Size 1
| |||
IN | 2.0 A | 2.5 A | 3.2 A | 4.0 A | 5.5 A | |
0020 | 0025 | 0032 | 0040 | 0055 | ||
DRN71M4 | PN | 0.37 kW |
|
|
|
|
0.55 kW |
|
|
|
| ||
DRN80MK4 | 0.55 kW | 0.75 kW |
|
|
| |
DRN80M4 |
| 0.75 kW | 1.1 kW |
|
| |
DRN90S4 |
|
| 1.1 kW | 1.5 kW |
| |
DRN90L4 |
|
|
| 1.5 kW | 2.2 kW | |
DRN100LS4 |
|
|
|
| 2.2 kW | |
Motor type | Decentralized inverter (electronics cover) | ||||
|---|---|---|---|---|---|
|
| Size 2
| Size 2
| ||
IN | 7.0 A | 9.5 A | 12.5 A | 16.0 A | |
0070 | 0095 | 0125. | 0160 | ||
DRN100LS4 | PN | 3.0 kW |
|
|
|
DRN100L4 | 3.0 kW | 4.0 kW |
|
| |
DRN112M4 |
| 4.0 kW | 5.5 kW |
| |
DRN132S4 |
|
| 5.5 kW | 7.5 kW | |
DRN132M4 |
|
|
| 7.5 kW | |
| Assignment for star connection |
| Assignment for delta connection |




