Installation tolerances for motor shaft ends
The following table shows the permitted tolerances of the shaft ends and flanges of the drive unit.
Shaft end | Flanges |
---|---|
Diameter tolerance according to EN 50347
| Centering shoulder tolerance according to EN 50347
|