Technical data for the EtherCAT® interface, CiA402 profile
EtherCAT®, CiA402 profile | |
|---|---|
Vendor ID | 59hex |
Product code | 13hex |
Product name | MOVI-C® Decentralized Electronics CiA402 |
Connection technology | M12 plug connector, mini IO plug connector |
Supported baud rate | 100 MBd (full duplex) |
EtherCAT® services | CoE, FoE, VoE, FSoE |
Application protocols | EtherCAT®, SEW application services |
Application profiles | CiA402 |
Permitted cable types | Category 5 and higher, class D according to IEC 11801 |
Maximum line length | 100 m |
Name of the ESI file |
|