DIP switches S1/1 to S1/4 and S2/1 to S2/4
DIP switches S1/1 through S1/4 and S2/1 through S2/4 are used to set the EtherCAT® device ID of the drive unit.
Example address 17:
DIP switch | Setting | Calculation | |
S1/1 | ON | 20 × 1 = | 1 |
S1/2 | OFF | 21 × 0 = | 0 |
S1/3 | OFF | 22 × 0 = | 0 |
S1/4 | OFF | 23 × 0 = | 0 |
S2/1 | ON | 24 × 1 = | 16 |
S2/2 | OFF | 25 × 0 = | 0 |
S2/3 | OFF | 26 × 0 = | 0 |
S2/4 | OFF | 27 × 0 = | 0 |
EtherCAT® device ID: | 17 |