Input (2000 minˉ¹ speed class)
MOVIMOT® advanced | DR2C.. | ||||||||
---|---|---|---|---|---|---|---|---|---|
71MS4 | 71MS4 | 71M4 | 71M4 | 71M4 | 80MK4 | 80MK4 | 80M4 | ||
Size of electronics cover | Size 1 | Size 1 | |||||||
Electronics cover (inverter) | ..0020.. | ..0025.. | ..0025.. | ..0032.. | ..0040.. | ..0040.. | ..0055.. | ..0055.. | |
Nominal line voltage AC | Vline | 3 × AC 380 – 500 V | |||||||
Nominal line current AC | Iline | 1.9 A | 2.1 A | 2.4 A | 2.9 A | 3.0 A | 3.5 A | 4.1 A | 5.0 A |
Line frequency | fline | 50 – 60 Hz ±5% |