Tightening torque for cable gland
Tighten the EMC cable glands optionally included in the delivery by SEW-EURODRIVE with the following torques:
Screw fitting | Part number | Contents (pieces) | Size | Outer diameter of cable (mm) | Tightening torque (Nm) |
|---|---|---|---|---|---|
EMC cable glands (nickel-plated brass) | 18204783 | 10 | M16 × 1.5 | 5 – 9 | 4 |
18204805 | 10 | M25 × 1.5 | 11 – 16 | 7 | |
EMC cable glands (stainless steel) | 18216366 | 10 | M16 × 1.5 | 5 – 9 | 4 |
18216382 | 10 | M25 × 1.5 | 11 – 16 | 7 | |
Cable gland for externally routed Ethernet cable with mini IO plug connector (brass, nickel-plated) | 25676040 | 10 | M25 × 1.5 | 1 × 6.5 mm | 7.0 Nm |
25676032 | 10 | M25 × 1.5 | 2 × 6.5 mm | 7.0 Nm |