BW068-006-T, BW068-012-T


BW068-006-T | BW068-012-T | |
---|---|---|
Part number | 17970008 | 17970016 |
Function | Dissipating the regenerative energy | |
Degree of protection | IP66 | IP66 |
Resistance | 68 Ω | 68 Ω |
Power in S1, 100% cdf | 600 W | 1200 W |
Dimensions W x H x D | 285 × 75 × 174 mm | 635 × 75 × 174 mm |
Prescribed connection cables | Shielded cables with a temperature resistance of Tamb ≥ 90 °C (194 °F) | |
Maximum permitted cable length | 15 m | 15 m |