Cable glands Ethernet cable (mini I/O)
The following tables show the cable glands for Ethernet cable that are optionally available from SEW-EURODRIVE:
Screw fitting type | Image | Contents | Size | Tightening torqueThe specified torques must be adhered to with a tolerance of ±10%. | Inner diameter | Outer cable diameter | Part number |
|---|---|---|---|---|---|---|---|
Cable gland for externally routed Ethernet cable with mini I/O plug connector |
| 10 pieces | M25 × 1.5 | 7 Nm | Ø 20 mm | 1 × 6.5 mm | 25676040 |
| 10 pieces | M25 × 1.5 | 7 Nm | Ø 20 mm | 2 × 6.5 mm | 25676032 | |
Cable gland for externally routed PAC/PSC hybrid cable with mini I/O plug connector |
| 10 pieces | M25 × 1.5 | 7 Nm | Ø 20 mm | 1 × | 25675664 |
The cable fastening in the cable gland must achieve the following cable pull-out force from the cable gland:
- Cable with outer diameter > 10 mm: ≥ 160 N
- Cable with outer diameter < 10 mm: = 100 N


