Line terminals X1a

Observe the permitted cable cross sections for installation:

Line terminals X1a

Without conductor end sleeve

With conductor end sleeves
(with or without plastic collar)

Connection cross section

0.2 mm2 – 6 mm2

0.25 mm2 – 4 mm2

Stripping length

10 mm – 12 mm