X5133_3: Digital inputs/outputs
The following table provides information about this connection:
Function |
---|
Digital inputs/outputs |
Connection type |
---|
M12, 5‑pin, female, A-coded, color: black |
Pin assignment |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | +24 V | DC 24 V connection/actuator supply |
2 | DIO02 | Sensor input DIO02/actuator output DIO02 |
3 | 0V24 | 0 V 24 reference potential for sensors/actuators |
4 | DIO01 | Sensor input DIO01/actuator output DIO01 |
5 | FE | Functional earth |
INFORMATION
