Motor 230/400 V, 50 Hz (connection type: ☆, Motor operating point 400 V/50 Hz), speed setting range 1:10, electronics cover size 2
MOVIMOT® advanced | DRN.. | |||||
|---|---|---|---|---|---|---|
100L4/D | 112M4/D.. | 132S4/D.. | 132M4/D.. | |||
Size of electronics cover | Size 2
| Size 2
| ||||
Electronics cover (inverter) | ..0070.. | ..0095.. | ..0125.. | ..0160.. | ||
Nominal output current of the electronics cover (inverter) | 7.0 A | 9.5 A | 12.5 A | 16.0 A | ||
Nominal power | PN | 3.0 kW | 4.0 kW | 5.5 kW | 7.5 kW | |
Nominal torque | MN | 19.7 Nm | 26.3 Nm | 36.2 Nm | 49.4 Nm | |
Overload capacity of MN |
| 210% | 210% | 210% | 200% | |
Nominal speed | nN | 1450 min-1 | 1450 min-1 | 1450 min-1 | 1450 min-1 | |
Speed setting range | without encoder | 1:10 | 1:10 | 1:10 | 1:10 | |
with encoder | 1:1450 | 1:1450 | 1:1450 | 1:1450 | ||
Nominal motor current | IMot | 6.4 A | 7.9 A | 10.5 A | 15.2 A | |
Motor efficiency | η50% | 87.3% | 88.6% | 90.6% | 90.8% | |
η75% | 88.3% | 89.4% | 90.6% | 91.1% | ||
η100% | 87.8% | 88.7% | 89.6% | 90.4% | ||
Brake typeStandard brake. For technical data of the optional brake, refer to the "DR..71-315, DRN63-315, DR2..56-80 AC Motors" operating instructions. |
| BE5 | BE5 | BE11 | BE11 | |
Braking torqueStandard brake. For technical data of the optional brake, refer to the "DR..71-315, DRN63-315, DR2..56-80 AC Motors" operating instructions. | MB | 40 Nm | 55 Nm | 80 Nm | 110 Nm | |
Inertia | without brake | JMot | 112 10-4 kgm2 | 178 10-4 kgm2 | 241 10-4 kgm2 | 381 10-4 kgm2 |
with brake | JBMot | 118 10-4 kgm2 | 183 10-4 kgm2 | 251 10-4 kgm2 | 403 10-4 kgm2 | |
Mass
| without brake |
| 43 kg | 54 kg | 65 kg | 84 kg |
with brake |
| 49 kg | 61 kg | 80 kg | 101 kg | |

