Observe the permitted cable cross sections for installation:
Line terminals X1a
Without conductor end sleeve
With conductor end sleeves (with or without plastic collar)
Connection cross section
0.2 mm2 – 6 mm2
0.25 mm2 – 4 mm2
Stripping length
10 mm – 12 mm