Assignment
The following table shows the assignment of the external braking resistors to the electronics covers.
Electronics cover | |||||||||
---|---|---|---|---|---|---|---|---|---|
Size | Size 1 | Size 1 | Size 2 | Size 2 with fan | |||||
Nominal output current in A | 2.0 | 2.5 | 3.2 | 4.0 | 5.5 | 7.0 | 9.5 | 12.5 | 16.0 |
Performance class in kW | 0.55 | 0.75 | 1.1 | 1.5 | 2.2 | 3.0 | 4.0 | 5.5 | 7.5 |
Braking resistor | |||||||||
Type | Assignment"x": You can use the braking resistor together with this electronics cover. | ||||||||
BW150-003/K-1.5 | x | x | x | x | x | x | x | x | x |
BW150-006-T | x | x | x | x | x | x | x | x | x |
BW100-005/K-1.5 | x | x | x | x | x | x | x | x | x |
BW100-009-T | x | x | x | x | x | x | x | x | x |
BW068-006-T These braking resistors are not permitted in conjunction with MOVIGEAR® performance. |
|
|
|
|
| x | x | x | x |
BW068-012-T These braking resistors are not permitted in conjunction with MOVIGEAR® performance. |
|
|
|
|
| x | x | x | x |
BW050-008-001 These braking resistors are not permitted in conjunction with MOVIGEAR® performance. |
|
|
|
|
| x | x | x | x |
BW033-012-01 These braking resistors are not permitted in conjunction with MOVIGEAR® performance. |
|
|
|
|
|
|
| x | x |