Continuous braking power
The following table shows the continuous braking power of the BW050-008-01 and BW033-012-01 braking resistors:
Braking resistor
| BW050-008-01 | BW033-012-01 | |||
|---|---|---|---|---|---|
Continuous braking power | according to IEC | UL compliant | according to IEC | UL compliant | |
100% cdf | 0.8 kW | 0.48 kW | 1.2 kW | 0.72 kW | |
50% cdf | 1.6 kW | 1 kW | 2.4 kW | 1.5 kW | |
25% cdf | 3 kW | 2 kW | 4.5 kW | 3 kW | |
12% cdf | 4.4 kW | 4.4 kW | 6.6 kW | 6.6 kW | |
6% cdf | 7.2 kW | 7.2 kW | 10.8 kW | 10.8 kW | |
3% cdf | 12 kW | 12 kW | 18 kW | 18 kW | |
2% cdf | 15.4 kW | 15.4 kW | 23.1 kW | 23.1 kW | |
1% cdf | 28.8 kW | 28.8 kW | 43.2 kW | 43.2 kW | |