Motor 230/400 V, 50 Hz (connection type: ☆, Motor operating point 400 V/50 Hz), speed setting range 1:10, electronics cover size 2

MOVIMOT® advanced

DRN..

100L4/D..

112M4/D..

132S4/D..

132M4/D..

Size of electronics cover

Size 2
without fan

Size 2
with fan

Electronics cover (inverter)

..0070..

..0095..

..0125..

..0160..

Nominal output current of the electronics cover (inverter)

7.0 A

9.5 A

12.5 A

16.0 A

Nominal power

PN

3.0 kW

4.0 kW

5.5 kW

7.5 kW

Nominal torque

MN

19.7 Nm

26.3 Nm

36.2 Nm

49.4 Nm

Overload capacity of MN

 

210%

210%

210%

200%

Nominal speed

nN

1450 min-1

1450 min-1

1450 min-1

1450 min-1

Speed setting range

without encoder

1:10

1:10

1:10

1:10

with encoder

1:1450

1:1450

1:1450

1:1450

Nominal motor current

IMot

6.4 A

7.9 A

10.5 A

15.2 A

Motor efficiency

η50%

87.3%

88.6%

90.6%

90.8%

η75%

88.3%

89.4%

90.6%

91.1%

η100%

87.8%

88.7%

89.6%

90.4%

Brake typeStandard brake. For technical data of the optional brake, refer to the "DR..71-315, DRN63-315, DR2..56-80 AC Motors" operating instructions.

 

BE5

BE5

BE11

BE11

Braking torqueStandard brake. For technical data of the optional brake, refer to the "DR..71-315, DRN63-315, DR2..56-80 AC Motors" operating instructions.

MB

40 Nm

55 Nm

80 Nm

110 Nm

Inertia

without brake

JMot

112

10-4 kgm2

178

10-4 kgm2

241

10-4 kgm2

381

10-4 kgm2

with brake

JBMot

118

10-4 kgm2

183

10-4 kgm2

251

10-4 kgm2

403

10-4 kgm2

Mass

 

without brake

 

43 kg

54 kg

65 kg

84 kg

with brake

 

49 kg

61 kg

80 kg

101 kg