Configuration 2: Enable, fixed setpoints
Fixed setpoint processing mode: | Mechanical setting elements (cannot be changed) |
Behavior of the drive unit | Digital input | "DRIVE" | |||
---|---|---|---|---|---|
DI01 | DI02 | DI03 | DI04 | ||
Enable | Fixed setpoint 20 | Fixed setpoint 21 | Reset | ||
The drive unit stops with deceleration setpoint t1. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. FCB 01 Output stage inhibit is activated afterwards. | 0 | x | x | x | Illuminates yellow |
The drive unit is running with the fixed speed setpoint 1. The direction of rotation is specified by the sign of the fixed setpoint. The acceleration setpoint t1 is active. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. | 1 | 1 | 0 | x | Illuminates green |
The drive unit is running with the fixed speed setpoint 2. The direction of rotation is specified by the sign of the fixed setpoint. The acceleration setpoint t1 is active. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. | 1 | 0 | 1 | x | Illuminates green |
The drive unit is running with the fixed speed setpoint 3. The direction of rotation is specified by the sign of the fixed setpoint. The acceleration setpoint t1 is active. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. | 1 | 1 | 1 | x | Illuminates green |
The drive unit is running in positive direction of rotation (clockwise rotation) with the analog speed setpoint f1.If DIP switch S2/2 (Analog setpoint selection) is set to "ON", the speed setpoint of analog input AI1 is used instead of speed setpoint f1. The acceleration setpoint t1 is active. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. | 1 | 0 | 0 | x | Illuminates green |
The drive unit is in fault state. | x | x | x | x | Lights up or flashes red |
The fault state has been reset. | 0 | 0 | 0 | 1 | Illuminates yellow |
0 = no voltage | 1 = 24 V | x = any |