Connection of cables with open end
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
|---|---|---|---|---|---|---|---|---|---|
11741457 |
Assembly | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Open cable end | Description | Prefabricated plug connector | |||||||
| |||||||||
Core color/ | Identification | Assembly | Signal | Contact | |||||
Pink 0.25 mm2 | - | Not prefabricated | Digital input DI01 | DI01 | 1 | ||||
Gray 0.25 mm2 | - | Not prefabricated | Digital input DI02 | DI02 | 2 | ||||
Red 0.25 mm2 | - | Not prefabricated | Digital input DI03 | DI03 | 3 | ||||
Blue 0.25 mm2 | - | Not prefabricated | Digital input DI04 | DI04 | 4 | ||||
Yellow 0.25 mm2 | - | Not prefabricated | Reserved | Res. | 5 | ||||
Green 0.25 mm2 | - | Not prefabricated | Relay output DO R, common contact | DOR-C | 6 | ||||
Purple 0.25 mm2 | - | Not prefabricated | Relay output DO R, NO contact | DOR-NO | 7 | ||||
Black 0.25 mm2 | - | Not prefabricated | DC 24 V output | +24V_O | 8 | ||||
Brown 0.25 mm2 | - | Not prefabricated | 0V24 reference potential | 0V24_O | 9 | ||||
White 0.25 mm2 | - | Not prefabricated | Reserved | Res. | 10 | ||||
Gray/pink 0.25 mm2 | - | Not prefabricated | DC 24 V output | +24V_O | 11 | ||||
Green/yellow 0.25 mm2 | - | Not prefabricated | Functional earth | FE | 12 | ||||
