Connection cable
INFORMATION

Use only shielded cables for this connection and only suitable plug connectors that connect the shield with the device in an HF-capable manner.
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/UL: 11741457 | HELUKABEL Li9Y91YC11Y-HF | Variable | 6 x 2 x 0.25 mm2 / DC 60 V | |||
Open |
| M23, 12-pin, 0°-coded |