Activating the function

WARNING

Danger from falling loads.
Severe or fatal injuries.
- Do not use the "Release brake/deactivate DynaStop® with FCB 01" function for hoists or applications with potentially falling loads.
- Inhibit the function via the following steps:
- Inhibit the function using the Release brake/deactivate DynaStop® with FCB 01 – enable = "0" parameter (path: Functions > Drive functions > FCB 01 Output stage inhibit).
In case the output stage is inhibited by a control signal (digital input or process data bit), you can release the brake/deactivate DynaStop® by using the "Release brake/deactivate DynaStop® with FCB 01" function. For example, this allows to move loads freely using a horizontal conveyor.
Now make the following settings:
- Enabling the function:
- Via parameter setting
Enable the "Release brake/deactivate DynaStop® with FCB 01 – enable" function by setting the Release brake/deactivate DynaStop® with FCB 01 – enable parameter to "1" [1]. (Path: Functions > Drive functions > FCB 01 Output stage inhibit) - Configuring the control signal:
- Control via digital input
Assign the "Release brake/deactivate DynaStop® with FCB 01" function [2] to a digital input. - Control via process data bit (not available for DBC designs)
Assign the "Release brake/deactivate DynaStop® with FCB 01" function [3] to a process output bit.



The set control signal can be used to release the brake/deactivate DynaStop® when the function block FCB 01 is active.