Control terminals X9

Observe the permitted cable cross sections for installation:

Control terminals X9

Without
conductor end sleeve

With
conductor end sleeve (without plastic collar)

With
conductor end sleeves (with plastic collar)

Connection cross section

0.08 mm2 – 2.5 mm2

0.25 mm2 – 2.5 mm2

0.25 mm2 – 1.5 mm2

Stripping length

5 mm – 6 mm