Connection cable 2.5 mm2

The following hybrid cables are permitted by SEW-EURODRIVE for installations with STO signals:

Connection cable

Conformity/Operating voltage

Cable reel/installation type

Cable type

Cable cross section/
Part number

Open cable end (not prefabricated)

CE/UL:

AC 500 V

100 m

200 m

HELUKABEL®

Li9YYö

2.5 mm2

28118723

Open cable end (not prefabricated)

CE/UL:

AC 500 V

100 m

200 m

HELUKABEL®

Li9Y11Y-
HF

2.5 mm2

28118707