Cable cross section 1.5 mm2

The following table shows the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE:

18180094

HELUKABEL® JZ-600

Variable

1.5 mm2

/

AC 500 V

Open

 

M23, coding ring: black, male