Short Circuit Current Rating

Suitable for use on a circuit capable of delivering not more than 65,000 rms symmetrical amperes when protected by 600 V nonsemiconductor fuses (Class CA, CB, CD, CF, G, J, K-1, K-5, RK1, RK5, T) or when protected by 500V minimum inverse time circuit breakers having an interrupting rating not less than 65kA rms symmetrical amperes

The max. voltage is limited to 500 V.

Suitable for motor group installation on a circuit capable of delivering not more than 65,000 rms symmetrical amperes when protected by, 600 V maximum nonsemiconductor fuses (Class CA, CB, CD, CF, G, J, K-1, K-5, RK1, RK5, T) or when protected by 500 V maximum inverse time circuit breakers having an interrupting rating not less than 65 kA rms symmetrical amperes

The max. voltage is limited to 500 V.